38.5 Power Consumption
The values in the below table are measured values of power consumption under the following conditions, except where noted:
- Operating conditions
- VVDDIN = 3.3 V
- Wake up time from sleep mode is measured from the edge of the wakeup signal to the execution of the first instruction fetched in flash.
- Oscillators
- XOSC32K (32 kHz crystal oscillator) stopped
- XOSC (crystal oscillator) running with external 32MHz clock on XIN
- DFLL48M stopped
- Clocks
- XOSC used as main clock source, except otherwise specified
- CPU, AHB clocks undivided
- APBA clock divided by 4
- APBB and APBC bridges off
- The following AHB module clocks are running: NVMCTRL, APBA bridge
- All other AHB clocks stopped
- The following peripheral clocks running: PM, SYSCTRL, RTC
- All other peripheral clocks stopped
- I/Os are inactive with internal pull-up
- CPU is running on flash with 1 wait states
- Cache enabled
- BOD33 disabled
| Mode | Conditions | TA | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| ACTIVE | CPU running a While(1) algorithm | 105°C | - | 2.55 | 2.75 | mA |
| CPU running a While(1) algorithm VDDIN=1.8V, CPU is running on Flash with 3 wait states | - | 2.56 | 2.82 | |||
| CPU running a While(1) algorithm, CPU is running on Flash with 3 wait states with GCLKIN as reference | - | 42*freq +318 | 42*freq +432 | μA (with freq in MHz) | ||
| CPU running a Fibonacci algorithm | - | 4.21 | 4.59 | mA | ||
| CPU running a Fibonacci algorithm VDDIN=1.8V, CPU is running on flash with 3 wait states | - | 4.23 | 4.57 | |||
| CPU running a Fibonacci algorithm, CPU is running on Flash with 3 wait states with GCLKIN as reference | - | 80*freq +320 | 82*freq +432 | μA (with freq in MHz) | ||
| CPU running a CoreMark algorithm | - | 6.02 | 6.54 | mA | ||
| CPU running a CoreMark algorithm VDDIN=1.8V, CPU is running on flash with 3 wait states | - | 5.21 | 5.57 | |||
| CPU running a CoreMark algorithm, CPU is running on Flash with 3 wait states with GCLKIN as reference | - | 96*freq +322 | 98*freq +432 | μA (with freq in MHz) | ||
| IDLE0 | - | 1.55 | 1.62 | mA | ||
| IDLE1 | - | 1.13 | 1.18 | |||
| IDLE2 | - | 0.96 | 1.01 | |||
|
STANDBY (rev. E silicon) | XOSC32K running / RTC running at 1kHz(1) | 105°C | - | 214 | 627 | μA |
| XOSC32K and RTC stopped (1) | 105°C | - | 212 | 624 | ||
|
STANDBY (rev. F silicon) | XOSC32K running / RTC running at 1kHz (1) | 105°C | - | 175 | 452 | μA |
| XOSC32K and RTC stopped (1) | 105°C | - | 173 | 450 |
Note:
- Measurements were done with SYSCTRL->VREG.bit.RUNSTDBY = 1
| Mode | conditions | Ta | Vcc | Typ. | Max. | Units | |
|---|---|---|---|---|---|---|---|
| ACTIVE | CPU running a While 1 algorithm | 105°C | 3.3V | 3.3 | 3.6 | mA | |
| 105°C | 1.8V | 3.3 | 3.6 | ||||
| CPU running a While 1 algorithm, with GCLKIN as reference | 105°C | 3.3V | 56*Freq+254 | 55*Freq+596 | |||
| CPU running a Fibonacci algorithm | 105°C | 3.3V | 4.2 | 4.6 | |||
| 105°C | 1.8V | 4.3 | 4.7 | ||||
| CPU running a Fibonacci algorithm, with GCLKIN as reference | 105°C | 3.3V | 75*Freq+254 | 73*Freq+594 | |||
| CPU running a CoreMark algorithm | 105°C | 3.3V | 4.9 | 5.4 | |||
| 105°C | 1.8V | 4.7 | 5.1 | ||||
| CPU running a CoreMark algorithm, with GCLKIN as reference | 105°C | 3.3V | 87*Freq+257 | 86*Freq+597 | |||
| IDLE0 | 105°C | 3.3V | 1.8 | 2.1 | |||
| IDLE1 | 105°C | 3.3V | 1.2 | 1.5 | |||
| IDLE2 | 105°C | 3.3V | 1.0 | 1.2 | |||
| STANDBY | XOSC32K running, RTC running at 1kHz RTC running at 1kHz (1) | 105°C | 3.3V | 175.0 | 452.0 | µA | |
| XOSC32K and RTC stopped (1) | 105°C | 3.3V | 173.0 | 450.0 | |||
Note: Measurements done with VREG.bit.RUNSTDBY = 1.
| Mode | Conditions | TA | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| IDLE0 | OSC8M used as main clock source, Cache disabled | 105°C | 3.8 | 4 | 4.1 | μs |
| IDLE1 | OSC8M used as main clock source, Cache disabled | 12.8 | 14.3 | 15.7 | ||
| IDLE2 | OSC8M used as main clock source, Cache disabled | 13.7 | 15.2 | 16.6 | ||
| STANDBY | OSC8M used as main clock source, Cache disabled | 18.7 | 20.1 | 21.6 |