38.3 General Operating Ratings
The device must operate within the ratings listed in the table below in order for all other electrical characteristics and typical characteristics of the device to be valid.
| Symbol | Parameter | Condition | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| VDD | Power supply voltage | 1.62(1) | 3.3 | 3.63 | V | |
| VDDANA | Analog supply voltage | 1.62(1) | 3.3 | 3.63 | V | |
| TA | Temperature range | -40 | 25 | 105 | °C | |
| TJ | Junction temperature | - | - | 125 | °C |
- With BOD33 disabled. If the BOD33 is enabled, refer to the BOD33 characteristics.