Note that on this flash technology, a max number of four consecutive
write is allowed per row. Once this number is reached, a row erase is mandatory.
Table 38-19. Flash Endurance and Data Retention| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|
| RetNVM25k | Retention after up to 25k | Average ambient 55°C | 10 | 50 | - | Years |
| RetNVM2.5k | Retention after up to 2.5k | Average ambient 55°C | 20 | 100 | - | Years |
| RetNVM100 | Retention after up to 100 | Average ambient 55°C | 25 | >100 | - | Years |
| CycNVM | Cycling Endurance(1) | -40°C < Ta < 105°C | 25k | 150k | - | Cycles |
- An endurance cycle is a write and an erase operation.
Table 38-20. EEPROM Emulation(1), Endurance and Data Retention| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|
| RetEEPROM100k | Retention after up to 100k | Average ambient 55°C | 10 | 50 | - | Years |
| RetEEPROM10k | Retention after up to 10k | Average ambient 55°C | 20 | 100 | - | Years |
| CycEEPROM | Cycling Endurance(2) | -40°C < Ta < 105°C | 100k | 600k | - | Cycles |
- The EEPROM emulation is a software emulation described in the App note AT03265.
- An endurance cycle is a write and an erase operation.