30.6.4 DMA, Interrupts and Events
| Condition | Interrupt request | Event output | Event input | DMA request | DMA request is cleared |
|---|---|---|---|---|---|
| Overflow / Underflow | YES | YES | YES | Cleared on next clock cycle | |
| Channel Compare Match or Capture | YES | YES | YES1 | For compare
channel – Cleared on next clock cycle. For capture channel – cleared when CCx register is read | |
| Capture Overflow Error | YES | ||||
| Synchronization Ready | YES | ||||
| Start Counter | YES | ||||
| Retrigger Counter | YES | ||||
| Increment / Decrement counter | YES | ||||
| Simple Capture | YES | ||||
| Period Capture | YES | ||||
| Pulse Width Capture | YES |
Note: 1. Two DMA requests lines are available, one for each compare/capture channel.