The processor provides debug
through registers in the SCS. Refer to the Cortex-M0+ Technical Reference Manual
for details (www.arm.com).
System Timer (SysTick)
The System Timer is a 24-bit timer
clocked by CLK_CPU that extends the functionality of both the processor and the
NVIC. Refer to the Cortex-M0+ Technical Reference Manual for details (www.arm.com).
Nested Vectored Interrupt Controller
(NVIC)
External interrupt signals connect
to the NVIC, and the NVIC prioritizes the interrupts. Software can set the
priority of each interrupt. The NVIC and the Cortex-M0+ processor core are closely
coupled, providing low latency interrupt processing and efficient processing of
late arriving interrupts. Refer to Nested Vector Interrupt Controller and the Cortex-M0+ Technical Reference Manual for details
(www.arm.com).
System Control Block (SCB)
The System Control Block provides system implementation information, and system
control. This includes configuration, control, and reporting of the system
exceptions. Refer to the Cortex-M0+ Devices Generic User Guide for details (www.arm.com).
Micro
Trace Buffer (MTB)
The CoreSight MTB-M0+ (MTB)
provides a simple execution trace capability to the Cortex-M0+ processor. Refer to
section Micro Trace Buffer and the CoreSight MTB-M0+ Technical Reference
Manual for details (www.arm.com).