3.2.2.1 Main Clock Circuitry
The main clock oscillator is implemented with the crystal oscillator ECS-240-10-37B2-JTN-TR.
For evaluation purposes, the user can mount a 1.6 mm x 1.2 mm size MEMS oscillator instead of the crystal, using the PCB footprint reservation (Y2). In that case, remove resistors R41 and R42, and populate resistors R43 and R44, and capacitors C75 and Y2.