3.1.1 Input Power Options
The board can be powered through:
- An external AC to DC +5V wall adapter connected via a 2.1 mm center-positive plug into the power jack of the board (J1); the recommended output capability of the power adapter is 6A if the board is used with M.2 or SODIMM daughter cards.
- USB port A (J3) through a USB type-A to type-C cable.
Warning: Note that a symmetric type-C to type-C USB cable
cannot be used to power the board.