47.4 Signal Description
PIN NAME (1,2) | SIGNAL TYPE | Description |
---|---|---|
TCC0_WO0 | Digital I/O | TCC0 channel 0, waveform output |
TCC0_WO1 | Digital I/O | TCC0 channel 1, waveform output |
TCC0_WO2 | Digital I/O | TCC0 channel 2, waveform output |
TCC0_WO3 | Digital I/O | TCC0 channel 3, waveform output |
TCC0_WO4 | Digital I/O | TCC0 channel 4, waveform output |
TCC0_WO5 | Digital I/O | TCC0 channel 5, waveform output |
TCC0_WO6 | Digital I/O | TCC0 channel 6, waveform output |
TCC0_WO7 | Digital I/O | TCC0 channel 7, waveform output |
TCC1_WO0 | Digital I/O | TCC1 channel 0, waveform output |
TCC1_WO1 | Digital I/O | TCC1 channel 1, waveform output |
TCC1_WO2 | Digital I/O | TCC1 channel 2, waveform output |
TCC1_WO3 | Digital I/O | TCC1 channel 3, waveform output |
TCC1_WO4 | Digital I/O | TCC1 channel 4, waveform output |
TCC1_WO5 | Digital I/O | TCC1 channel 5, waveform output |
TCC1_WO6 | Digital I/O | TCC1 channel 6, waveform output |
TCC1_WO7 | Digital I/O | TCC1 channel 7, waveform output |
TCC2_WO0 | Digital I/O | TCC2 channel 0, waveform output |
TCC2_WO1 | Digital I/O | TCC2 channel 1, waveform output |
TCC2_WO2 | Digital I/O | TCC2 channel 2, waveform output |
TCC2_WO3 | Digital I/O | TCC2 channel 3, waveform output |
TCC2_WO4 | Digital I/O | TCC2 channel 4, waveform output |
TCC2_WO5 | Digital I/O | TCC2 channel 5, waveform output |
TCC2_WO6 | Digital I/O | TCC2 channel 6, waveform output |
TCC2_WO7 | Digital I/O | TCC2 channel 7, waveform output |
TCC3_WO0 | Digital I/O | TCC3 channel 0, waveform output |
TCC3_WO1 | Digital I/O | TCC3 channel 1, waveform output |
TCC3_WO2 | Digital I/O | TCC3 channel 2, waveform output |
TCC3_WO3 | Digital I/O | TCC3 channel 3, waveform output |
TCC3_WO4 | Digital I/O | TCC3 channel 4, waveform output |
TCC3_WO5 | Digital I/O | TCC3 channel 5, waveform output |
TCC3_WO6 | Digital I/O | TCC3 channel 6, waveform output |
TCC3_WO7 | Digital I/O | TCC3 channel 7, waveform output |
TCC4_WO0 | Digital I/O | TCC4 channel 0, waveform output |
TCC4_WO1 | Digital I/O | TCC4 channel 1, waveform output |
TCC5_WO0 | Digital I/O | TCC5 channel 0, waveform output |
TCC5_WO1 | Digital I/O | TCC5 channel 1, waveform output |
TCC6_WO0 | Digital I/O | TCC6 channel 0, waveform output |
TCC6_WO1 | Digital I/O | TCC6 channel 1, waveform output |
TCC7_WO0 | Digital I/O | TCC7 channel 0, waveform output |
TCC7_WO1 | Digital I/O | TCC7 channel 1, waveform output |
Note:
- Each CC, Capture Compare, channel enabled with Dead Time Insertion (DTI) extension, will require 2 TCC output waveforms.
- Refer to the Pinout for additional information on the pin mapping for this peripheral. One signal can be mapped on several pins.