47.5 Peripheral Dependencies
Peripheral Name |
Base Address | NVIC IRQ Index: Source | MCLK AHBx/APBx Clock Enable Mask Bit |
GCLK Peripheral Channel Clock Name:Register |
PAC Peripheral Identifier
(PAC.WRCTRL.PERIDx) |
EVSYS Users (EVSYS.USERm) |
EVSYS Generator
(EVSYS.CHANNELn.EVGENx) |
DMA Trigger Index:Source
(DMAC.CHCTRLBk.TRIGx) |
Power Domain |
---|---|---|---|---|---|---|---|---|---|
TCC0 | 0x4481_8000 | 68 : CNT, DFS, ERR, FAULTA, FAULTB,
FAULT0, FAULT1, OVF, TRG, UFS 69 : MC0 70 : MC1 71 : MC2 72 : MC3 73 : MC4 74 : MC5 |
MCLK.CLKMSK2[11] | GCLK_TCC0 : GCLK.PCHCTRL[23] | 32 | 30 : EV0 31 : EV1 32 : MC0 33 : MC1 34 : MC2 35 : MC3 36 : MC4 37 : MC5 |
50 : OVF 51 : TRG 52 : CNT 53 : MC0 54 : MC1 55 : MC2 56 : MC3 57 : MC4 58 : MC5 |
13 : OVF 14 : MC0 15 : MC1 16 : MC2 17 : MC3 18 : MC4 19 : MC5 |
VDDCORE_SW |
TCC1 | 0x4481_A000 | 75 : CNT, DFS, ERR, FAULTA, FAULTB,
FAULT0, FAULT1, OVF, TRG, UFS 76 : MC0 77 : MC1 78 : MC2 79 : MC3 80 : MC4 81 : MC5 |
MCLK.CLKMSK2[12] | GCLK_TCC1 : GCLK.PCHCTRL[23] | 33 | 38 : EV0 39 : EV1 40 : MC0 41 : MC1 42 : MC2 43 : MC3 44 : MC4 45 : MC5 |
59 : OVF 60 : TRG 61 : CNT 62 : MC0 63 : MC1 64 : MC2 65 : MC3 66 : MC4 67 : MC5 |
20 : OVF 21 : MC0 22 : MC1 23 : MC2 24 : MC3 25 : MC4 26 : MC5 |
VDDCORE_SW |
TCC2 | 0x4481_C000 | 82 : CNT, DFS, ERR, FAULTA, FAULTB,
FAULT0, FAULT1, OVF, TRG, UFS 83 : MC_0 84 : MC_1 85 : MC_2 86 : MC_3 87 : MC_4 88 : MC_5 |
MCLK.CLKMSK2[13] | GCLK_TCC2 : GCLK.PCHCTRL[24] | 34 | 46 : EV0 47 : EV1 48 : MC0 49 : MC1 50 : MC2 51 : MC3 52 : MC4 53 : MC5 |
68 : OVF 69 : TRG 70 : CNT 71 : MC0 72 : MC1 73 : MC2 74 : MC3 75 : MC4 76 : MC5 |
27 : OVF 28 : MC0 29 : MC1 30 : MC2 31 : MC3 32 : MC4 33 : MC5 |
VDDCORE_SW |
TCC3 | 0x4481_E000 | 89 : CNT, DFS, ERR, FAULTA, FAULTB,
FAULT0, FAULT1, OVF, TRG, UFS 90 : MC0 91 : MC1 92 : MC2 93 : MC3 94 : MC4 95 : MC5 |
MCLK.CLKMSK2[14] | GCLK_TCC3 : GCLK.PCHCTRL[24] | 35 | 54 : EV0 55 : EV1 56 : MC0 57 : MC1 58 : MC2 59 : MC3 60 : MC4 61 : MC5 |
77 : OVF 78 : TRG 79 : CNT 80 : MC0 81 : MC1 82 : MC2 83 : MC3 84 : MC4 85 : MC5 |
34 : OVF 35 : MC0 36 : MC1 37 : MC2 38 : MC3 39 : MC4 40 : MC5 |
VDDCORE_SW |
TCC4 | 0x4500_8000 | 120 : CNT, DFS, ERR, FAULTA, FAULTB,
FAULT0, FAULT1, OVF, TRG, UFS 121 : MC0 122 : MC1 |
MCLK.CLKMSK3[4] | GCLK_TCC4 : GCLK.PCHCTRL[29] | 40 | 62 : EV0 63 : EV1 64 : MC0 65 : MC1 |
86 : OVF 87 : TRG 88 : CNT 89 : MC0 90 : MC1 |
49 : OVF 50 : MC0 51 : MC1 |
VDDCORE_SW |
TCC5 | 0x4500_A000 | 123 : CNT, DFS, ERR, FAULTA, FAULTB,
FAULT0, FAULT1, OVF, TRG, UFS 124 : MC0 125 : MC1 |
MCLK.CLKMSK3[5] | GCLK_TCC5 : GCLK.PCHCTRL[30] | 41 | 66 : EV0 67 : EV1 68 : MC0 69 : MC1 |
91 : OVF 92 : TRG 93 : CNT 94 : MC0 95 : MC1 |
51 : OVF 52 : MC0 53 : MC1 |
VDDCORE_SW |
TCC6 | 0x4500_C000 | 126 : CNT, DFS, ERR, FAULTA, FAULTB,
FAULT0, FAULT1, OVF, TRG, UFS 127 : MC0 128 : MC1 |
MCLK.CLKMSK3[6] | GCLK_TCC6 : GCLK.PCHCTRL[31] | 42 | 70 : EV0 71 : EV1 72 : MC0 73 : MC1 |
96 : OVF 97 : TRG 98 : CNT 99 : MC0 100 : MC1 |
54 : OVF 55 : MC0 56 : MC1 |
VDDCORE_SW |
TCC7 | 0x4500_E000 | 129 : CNT, DFS, ERR, FAULTA, FAULTB,
FAULT0, FAULT1, OVF, TRG, UFS 130 : MC0 131 : MC1 |
MCLK.CLKMSK3[7] | GCLK_TCC7 : GCLK.PCHCTRL[32] | 43 | 74 : EV0 75 : EV1 76 : MC0 77 : MC1 |
101 : OVF 102 : TRG 103 : CNT 104 : MC0 105 : MC1 |
57 : OVF 58 : MC0 59 : MC1 |
VDDCORE_SW |
I/O Lines
In order to use the I/O lines of this peripheral, the I/O pins must be configured using the I/O Pin Controller (PORT).
- PORT - I/O Pin Controller
Clocks
The TCC bus clocks (CLK_TCCx_APB) where x is 0,1,2...7 is enabled by default, and can be enabled or disabled in the Main Clock (MCLK).
A generic clock (GCLK_TCCx) is required to clock the TCC. This clock must be configured and enabled in the Generic Clock Controller (GCLK) before using the TCC.
The generic clocks (GCLK_TCCx) are asynchronous to the bus clock (CLK_TCCx_APB). Due to this asynchronicity, writing certain registers will require synchronization between the clock domains. Refer to Synchronization for further details.
DMA
The DMA request lines are connected to the DMA Controller (DMAC). In order to use DMA requests with this peripheral the DMAC must be configured first. Refer to DMAC – Direct Memory Access Controller for details.
- DMAC
Interrupts
The interrupt request line is connected to the Interrupt Controller. In order to use interrupt requests of this peripheral, the Interrupt Controller (NVIC) must be configured first. Refer to Nested Vector Interrupt Controller for details.
- Nested Vector Interrupt Controller
Events
The events of this peripheral are connected to the Event System.
- EVSYS
Debug Operation
When the CPU is halted in Debug mode, this peripheral will halt normal operation. This peripheral can be forced to continue operation during debugging - refer to the Debug Control (DBGCTRL) register for details.
- TCC DBGCTRL Register
Register Access Protection
Registers with write access can be optionally write-protected by the Peripheral Access Controller (PAC), except for the following:
- Interrupt Flag register (INTFLAG)
- Status register (STATUS)
- Period and Period Buffer registers (PER, PERBUF)
- Compare/Capture and Compare/Capture Buffer registers (CCy, CCBUFy)
- Control Waveform register (WAVE)
- Pattern Generation Value and Pattern Generation Value Buffer registers (PATT, PATTBUF)
When the CPU is halted in debug mode, write-protection is automatically disabled.
Write protection does not apply for accesses through an external debugger.