21.6.3 Clock Failure Detection Operation
The Clock Failure Detector (CFD) allows the user to monitor the external clock or crystal oscillator signal provided by the external oscillator (XOSC32K). The CFD detects failing operation of the XOSC32K clock with reduced latency and allows to switch to a safe clock source in case of clock failure. The user can also switch from the safe clock back to XOSC32K in case of recovery. The safe clock is derived from the OSCULP32K oscillator with a configurable pre-scaler. This allows to configure the safe clock in order to fulfill the operative conditions of the microcontroller.
In sleep modes, CFD operation is automatically disabled when the external oscillator is not requested to run by a peripheral.
The Oscillator’s registers allow to enable, disable, and configure the CFD. The Status register provides status flags on failure and clock switch conditions. The CFD can be configured to trigger an interrupt or an event when a failure is detected.
Clock Failure Detection
The CFD is reset only at Power-on Reset (POR). The CFD does not monitor the XOSC32K clock when the oscillator is disabled (XOSC32K.ENABLE = 0).
Before starting CFD operation, the user must start and enable the safe clock source (OSCULP32K oscillator).CFD operation is started by writing a '1' to the CFD Enable bit in the External Oscillator Control register (CFDCTRL.CFDEN). After starting or restarting the XOSC32K, the CFD does not detect failure until the start-up time has elapsed. The start-up time is configured by the Oscillator Start-Up Time in the External Multipurpose Crystal Oscillator Control register (XOSC32K.STARTUP). Once the XOSC32K Start-Up Time is elapsed, the XOSC32K clock is constantly monitored.
During a period of 4 safe clocks (monitor period), the CFD watches for a clock activity from the XOSC32K. There must be at least one rising and one falling XOSC32K clock edge during 4 safe clock periods to meet non-failure conditions. If no or insufficient activity is detected, the failure status is asserted: The Clock Failure Detector status bit in the Status register (STATUS.XOSC32KFAIL) and the Clock Failure Detector interrupt flag bit in the Interrupt Flag register (INTFLAG.XOSC32KFAIL) are set. If the XOSC32KFAIL bit in the Interrupt Enable Set register (INTENSET.XOSC32KFAIL) is set, an interrupt is generated. If the Event Output enable bit in the Event Control register (EVCTRL.CFDEO) is set, an output event is generated.
After a clock failure is issued, the CFD continuously monitors of the XOSC32K clock and the Clock Failure Detector status bit in the Status register (STATUS.XOSC32KFAIL) reflects the current XOSC32K activity.
Clock Switch
When a clock failure is detected, the XOSC32K clock is replaced by the safe clock in order to maintain an active clock during the XOSC32K clock failure. The safe clock source is the OSCULP32K oscillator clock. Both 32KHz and 1KHz outputs of the XOSC32K are replaced by the OSCULP32K, 32KHz and 1KHz outputs, respectively. The safe clock source can be scaled down by a configurable pre-scaler to ensure that the safe clock frequency does not exceed the operating conditions selected by the application. When the XOSC32K clock is switched to the safe clock, the Clock Switch bit in the Status register (STATUS.XOSC32KSW) is set.
When the CFD switches 32KHz clock from XOSC32K to the safe clock, the XOSC32K is still enabled. If required, the application must take the necessary actions to disable the oscillator. The application must also take the necessary actions to configure the system clocks to continue normal operations. In the case the application can recover the XOSC32K, the application can switch back to the XOSC32K clock by writing a '1' to Switch Back Enable bit in the Clock Failure Control register (CFDCTRL.SWBACK). Once the XOSC32K clock is switched back, the Switch Back bit (CFDCTRL.SWBACK) is cleared by hardware.
Prescaler
The CFD has an internal configurable prescaler to generate the safe clock from the OSCULP32K oscillator. The prescaler allows users to scale down the OSCULP32K oscillator clock to half so the safe clock frequency is not higher than the XOSC32K clock frequency monitored by the CFD.
The prescaler is applied on both outputs (32 kHz and 1 kHz) of the safe clock.
Sleep Mode
The CFD is halted depending on configuration of the XOSC32K and the peripheral clock request. In sleep modes, CFD operation is automatically disabled when the external oscillator is not requested to run by a peripheral. For further details, refer to the XOSC32K Sleep mode Behavior table. The CFD interrupt can be used to wake up the device from sleep modes.