21.6.6 RTC Clock Selection Control

Before enabling the system RTC module, the RTC clock must be selected first. All outputs from this oscillator source are valid RTC clock sources. The RTC Clock Selection is available in the Selection Control register (CLKSELCTRL.RTCSEL). To ensure proper operation, it is highly recommended to disable the RTC module before changing its clock source.