39.6 Peripheral Dependencies
Peripheral
Name |
Base Address | MCLK AHBx/APBx Clock Enable Mask Bit |
PAC Peripheral Identifier
(PAC.WRCTRL.PERIDx) |
Power Domain |
---|---|---|---|---|
EBI | 0x4502_C000 | AHB : MCLK.CLKMSK0[21] APB : MCLK.CLKMSK3[18] |
58 | VDDREG |
I/O Lines
The pins used for interfacing the External Bus Interface may be multiplexed with the PIO lines. The programmer must first program the PIO controller to assign the External Bus Interface pins to their peripheral function. If I/O lines of the External Bus Interface are not used by the application, they can be used for other purposes by the PIO Controller.