41.6.6 Debug Mode Operation
When the CPU is halted in debug mode the TRNG continues normal operation.
During debug, if the TRNG interrupt is enabled and the generated data is not read periodically in the Interrupt Service Routine (TRNG_ISR) data loss may result.