46.2 Features

The following are key features of the PCC module:

  • One clock, up to 14-bit parallel data, and two Data Enable on I/O lines
  • Data can be sampled every other time (for example, for chrominance sampling)
  • Supports connection of the DMAC, which offers buffer reception without processor intervention
  • Auto-scale feature available when 10, 12, or 14 bits data size is selected.
  • Can be used to interface a CMOS Digital Image Sensor, an ADC and so on.