46.5 Peripheral Dependencies
Peripheral
Name |
Base Address | NVIC IRQ Index: Source |
MCLK AHBx/APBx Clock Enable Mask Bit |
PAC Peripheral Identifier
(PAC.WRCTRL.PERIDx) |
EVSYS Generator
(EVSYS.CHANNELn.EVGENx) |
DMA Trigger Index:Source
(DMAC.CHCTRLBk.TRIGx) |
Power Domain |
---|---|---|---|---|---|---|---|
PCC | 0x4501_8000 | 141 : PCC | MCLK.CLKMSK3[12] | 48 | 113 : GEN | 67 : RX | VDDREG |