11.5.1 User Configuration

The User Configuration values exist in the USER CFG page of CFM Flash Memory. Because this Flash memory uses ECC the Sequence Number the User Configuration must exist in separate Flash words. This is because they are often not written during the same programming sequence but ECC requires a 256-bit Flash word to be written once only. The user configuration register names correspond to Flash addresses as follows:

Table 11-3. User Configuration Map
Address Offset Name User Description
0x0000 FSEQ0 Boot ROM Sequence Number
0x0004 FSEQ1 Boot ROM RSVD -Seq Num to determine boot Flash panel
0x0008 FSEQ2 Boot ROM RSVD -Seq Num to determine boot Flash panel
0x000C FSEQ3 Boot ROM RSVD -Seq Num to determine boot Flash panel
0x0010 FSEQ4 Boot ROM RSVD -Seq Num to determine boot Flash panel
0x0014 FSEQ5 Boot ROM RSVD -Seq Num to determine boot Flash panel
0x0018 FSEQ6 Boot ROM RSVD -Seq Num to determine boot Flash panel
0x001C FSEQ7 Boot ROM RSVD -Seq Num to determine boot Flash panel
0x0020 AFSEQ0 Boot ROM Reserved for alternate sequence number
0x0024 AFSEQ1 Boot ROM Reserved for a second sequence number
0x0028 AFSEQ2 Boot ROM Reserved for a second sequence number
0x002C AFSEQ3 Boot ROM Reserved for a second sequence number
0x0030 AFSEQ4 Boot ROM Reserved for a second sequence number
0x0034 AFSEQ5 Boot ROM Reserved for a second sequence number
0x0038 AFSEQ6 Boot ROM Reserved for a second sequence number
0x003C AFSEQ7 Boot ROM Reserved for a second sequence number
0x0040 FUCFG0 Boot ROM = WDT WDT_CFG[31:0] (matches WDT SFR0-3)
0x0044 FUCFG1 Reserved Reserved
0x0048 FUCFG2 Boot ROM = SUPC DS Supply Monitor Overseer and Reference Configuration
0x004C FUCFG3 Boot ROM = SUPC Supply Monitor Overseer and Reference BOR Configuration
0x0050 FUCFG4 Boot ROM = SUPC Supply Monitor Overseer and Reference CKT Configuration
0x0054 FUCFG5 Reserved Reserved
0x0058 FUCFG6 (FCR) Boot ROM= FCR.ECCCTL NOTE : Matches FCR SFR ECCCTL bit order.
0x005C FUCFG7 (FCR) Boot ROM = FCR.CTRLB NOTE : Matches FCR SFR CTRLB bit order.
0x0060 FUCFG8 (FCW) Boot ROM= FCW.CWP NOTE: Matches FCW.CWP SFR bit order.
0x0064 FUCFG9 BOOTROM Control BISR_RST_EN
0x0068 - 0x00BC FUCFG10 - FUCFG31 RSVD
0x00FC RSVD RSVD For FACTORY Undefined UCFG
0x0100 RSVD User SW internal Use Reserved for USER Defined CFG
......... RSVD RSVD Reserved for USER Defined CFG
0x0FFC RSVD N/A Reserved for USER Defined CFG