49.4 Signal Description
Name | Type | Description |
---|---|---|
Y[m:0] | Analog | Y-line (Input/0utput) |
X[n:0] | Digital | X-line (0utput) |
Note: The number of X- and Y-lines are device
dependent. Refer to the 1 Configuration Summary for additional information.
Refer to the Pinout section for details on the pin mapping for this peripheral. 0ne signal can be mapped on several pins.