49.5 Peripheral Dependencies
Peripheral
Name |
Base Address | NVIC IRQ Index: Source |
MCLK AHBx/APBx Clock Enable Mask Bit |
GCLK Peripheral Channel
Clock Name:Register |
PAC Peripheral Identifier
(PAC.WRCTRL.PERIDx) |
EVSYS Users (EVSYS.USERm) |
EVSYS Generator (EVSYS.CHANNELn.EVGENx) |
DMA Trigger Index:Source
(DMAC.CHCTRLBk.TRIGx) |
Power Domain |
---|---|---|---|---|---|---|---|---|---|
PTC | 0x4501_4000 | 139 : EOC | MCLK.CLKMSK3[10] | GCLK_PTC : GCLK.PCHCTRL[35] | 46 | 91 : DSEQR | 111 : EOC | 62 : SEQ 63 : WCOMP |
VDDREG |