37.9.5 Device EndPoint Interrupt Flag n
Name: | EPINTFLAGn |
Offset: | 0x107 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
STALL1 | STALL0 | RXSTP | TRFAIL1 | TRFAIL0 | TRCPT1 | TRCPT0 | |||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 2 | 0 | 0 | 2 | 0 | 2 |
Bits 5, 6 – STALL Transmit Stall x Interrupt Flag
This flag is cleared by writing a one to the flag.
This flag is set when a Transmit Stall occurs and will generate an interrupt if EPINTENCLR/SET.STALL is one.
EPINTFLAG.STALL is set for a single bank OUT endpoint or double bank IN/OUT endpoint when current bank is "0".
Writing a zero to this bit has no effect.
Writing a one to this bit clears the STALL Interrupt Flag.
Bit 4 – RXSTP Received Setup Interrupt Flag
This flag is cleared by writing a one to the flag.
This flag is set when a Received Setup occurs and will generate an interrupt if EPINTENCLR/SET.RXSTP is one.
Writing a zero to this bit has no effect.
Writing a one to this bit clears the RXSTP Interrupt Flag.
Bits 2, 3 – TRFAIL Transfer Fail x Interrupt Flag
This flag is cleared by writing a one to the flag.
This flag is set when a transfer fail occurs and will generate an interrupt if EPINTENCLR/SET.TRFAIL is one.
EPINTFLAG.TRFAIL is set for a single bank OUT endpoint or double bank IN/OUT endpoint when current bank is "0".
Writing a zero to this bit has no effect.
Writing a one to this bit clears the TRFAIL Interrupt Flag.
Bits 0, 1 – TRCPT Transfer Complete x interrupt Flag
This flag is cleared by writing a one to the flag.
This flag is set when a Transfer complete occurs and will generate an interrupt if EPINTENCLR/SET.TRCPT is one. EPINTFLAG.TRCPT is set for a single bank OUT endpoint or double bank IN/OUT endpoint when current bank is "0".
Writing a zero to this bit has no effect.
Writing a one to this bit clears the TRCPT0 Interrupt Flag.