45.6.6 Sleep Mode Operation
The PDEC can be configured to operate in any sleep mode. To be able to run in standby, the RUNSTDBY bit in the Control A register (CTRLA.RUNSTDBY) must be written to '1'. The PDEC can wake up the device using interrupts from any sleep mode or perform actions through the 32 Event System (EVSYS).
For additional information, refer to: these sections: