10.2.1 Overview
The Bus Matrix implements a multi-layer AHB, based on the AHB-Lite protocol, that enables parallel access paths between multiple AHB Hosts and Clients in a system, therefore increasing the overall bandwidth. The normal latency to connect a Host to a Client is one cycle except for the default Host of the accessed Client which is connected directly (zero cycle latency).