33.5 Peripheral Dependencies
Peripheral
Name |
Base Address | NVIC IRQ Index: Source | MCLK AHBx/APBx Clock Enable Mask Bit |
PAC Peripheral Identifier
(PAC.WRCTRL.PERIDx) |
EVSYS Users
(EVSYS.USERm) |
Power Domain |
---|---|---|---|---|---|---|
PORT | 0x4480_0000 | 32:NSCHK_0, NSCHK_1, NSCHK_2, NSCHK_3 |
MCLK.CLKMSK2[0] | 20 | 2-5 : EVx x=0,1,2,3 | VDDREG |