33.4 Signal Description

Table 33-1. Signal Description for PORT
Signal name Type Description
Pxn Digital I/O General-purpose I/O, Port x, Pin n (Example: PA1, PC20)

Refer to the Pinout for details on the pin mapping for this peripheral. One signal can be mapped on several pins.