42.4 Signal Description

Pin Name Type Description
OUT[3:0] Digital output Output from lookup table
IN[11:0] Digital input Input to lookup table

For additional information on the pin mapping for this peripheral, refer to “I/O Multiplexing and Considerations”. One signal can be mapped on several pins.