Note: The USB PHY values must be loaded from the CAL OTP area into
the USB PHY registers by software, before enabling the USB, to achieve the specified
accuracy.
Table 37-107. Register Bit Attribute
Legend
Symbol
Description
Symbol
Description
Symbol
Description
R
Readable bit
HC
Cleared by Hardware
(Grey cell)
Unimplemented
W
Writable bit
HS
Set by Hardware
X
Bit is unknown at Reset
K
Write to clear
S
Software settable bit
—
—
Name:
PHY48
Offset:
0x1548
Reset:
0x00000004
Property:
PAC Write-Protection
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
Access
Reset
Bit
7
6
5
4
3
2
1
0
SESSENDTUNE[2:0]
VBUSCHRGE
FRCBSESSVAL
FRCASESSVAL
Access
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
1
0
0
Bits 7:5 – SESSENDTUNE[2:0] Session End Reference
Tuning
Value
Description
111
300
mV
110
650
mV
101
600 mV
100
550
mV
011
350
mV
010
400
mV
001
450
mV
000
500
mV
Bit 2 – VBUSCHRGE VBUS
Charging/Discharging Bypass
Value
Description
1
Default
0
-
Bit 1 – FRCBSESSVAL Force B Session
Valid
Value
Description
1
-
0
Default
Bit 0 – FRCASESSVAL Force A Session Valid
Value
Description
1
-
0
Default
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.