37.14.6 PHY Control Register 04

Note: The USB PHY values must be loaded from the CAL OTP area into the USB PHY registers by software, before enabling the USB, to achieve the specified accuracy.
Table 37-96. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: PHY04
Offset: 0x1504
Reset: 0x0000008F
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 SQUELCH[2:0]HIZReservedTXPHSSEL[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 10001111 

Bits 7:5 – SQUELCH[2:0] Squelch Trigger Point Configuration

Sets the lower 3 bits of the RX squelch trigger point configuration.

Settings include lower bits (PHY04.5:7) and upper bit the upper bit (PHY08.0).

ValueDescription
1111200 mV
1110125 mV
1101187.5 mV
1100150 mV (default)
1011175 mV
1010100 mV
1001162.5 mV
1000Reserved
0111Reserved
011075 mV
0101137 mV

Bit 4 – HIZ

Sets D+/D- to a high impedance state.

ValueDescription
1Enabled
0Disabled

Bit 3 – Reserved

Bits 2:0 – TXPHSSEL[2:0] TX Clock Phase Select

ValueDescription
111Represents the latest phase (7 * 256ps)
110-
100-
011-
010-
001-
000Represents the earliest phase (0 * 256ps)