31.3.10.12 Effects of Sleep Mode on CRC
When CRCCTRL.RUNSTDBY = 1, the CRC Logic continues operation during Standby mode. Otherwise, CRC logic halts operations. When CRCCTRL.RUNSTDBY = 0 the CRC Logic halts operation during Standby mode. Unlike PAUSE, the counters also stop.