31.3.10.7 CRC Examples
The following table provides CRC configuration with a polynomial size of 32. For each term (xn) of the polynomial, a corresponding bit in CRCPOLY is set to ‘1’. This polynomial implements CRC-32-IEEE 802.3.
| Field Name | Bit Value | Description |
|---|---|---|
| CRCCTRL.PLEN | 1 | 32-bit polynomial length |
| CRCPOLY |
| CRC polynomial: x32 + x26 + x23 + x22 + x16 + x12 + x11 + x10 + x8 + x7 + x5 + x4 + x2 + x +1 |
The following table provides CRC configuration with the polynomial size of 16. The value of CRCPOLY shows the 12th bit and the 5th bit set to ‘1’, as required by the equation. The 0th bit required by the equation is always XOR-ed.
| Field Name | Bit Value | Description |
|---|---|---|
| CRCCTRL.PLEN | 0 | 16-bit polynomial length |
| CRCPOLY |
| CRC polynomial: x16 + x12 + x5 + 1 |