40.7.5 Read Mode
As NCS and NRD waveforms are defined independently of one other, the EBI needs to know when the read data is available on the data bus. The SMC does not compare NCS and NRD timings to know which signal rises first. The READ MODE bit in the SMC MODE register of the corresponding chip select indicates which signal of NRD and NCS controls the read operation.