40.7.7 Write Mode
The bit WRITE MODE in the SMC MODE register of the corresponding chip select indicates which signal controls the write operation.
The bit WRITE MODE in the SMC MODE register of the corresponding chip select indicates which signal controls the write operation.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.