42.6.2.2 Enabling and Disabling

The TRNG module is enabled by writing '1' to the Enable bit in the Control A register (CTRLA.ENABLE bit (CTRLA <1>)). The TRNG is disabled by writing a ‘0’ to CTRLA.ENABLE bit (CTRLA <1>).