7.2.6.1 Supply Order
The VDDIO and AVDD must have the same supply sequence. Ideally, they must be connected together outside of this device.
VDDF supplies power to the Flash panel. This pin can also be tied to VDDIO outside of this device.
VDDREG can be used as a low-voltage input to the main regulators, such as 1.8v < VDDREG < AVDD.