31.3.18.12 CRC Accumulator Register

Table 31-36. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: CRCAC
Offset: 0x0034
Reset: 0x00000000
Property: PAC Write Protection

Bit 3130292827262524 
 CRCACC[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 CRCACC[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 CRCACC[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 CRCACC[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – CRCACC[31:0] CRC Accumulator Result