31.3.18.20 Flash Fault Capture Parity Register

Table 31-44. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: FFLTPAR
Offset: 0x0054
Reset: 0x00000000
Property: PAC Write Protection

Bit 3130292827262524 
 DEDOUT      SECOUT[8] 
Access RR 
Reset 00 
Bit 2322212019181716 
 SECOUT[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 DEDIN      SECIN[8] 
Access RR 
Reset 00 
Bit 76543210 
 SECIN[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bit 31 – DEDOUT Calculated Overall Parity used in Double Error Detection

For Writes this value is based on write data and the calculated SEC Parity bits.

For Reads this value is based on read data and the calculated SEC Parity bits.

Note:
  1. See the Flash ECC Vector table for calculation vector bit order vs data bit order vs control bit order.
  2. “DED”, “Overall Parity”, and “Parity[0]” are used interchangeably.

Bits 24:16 – SECOUT[8:0] Calculated Single Error Parity bits

For Writes this value is based on write data.

For Reads this value is based on read data.

Note:
  1. See the Flash ECC Vector table for calculation vector bit order vs data bit order vs control bit order.
  2. The number of active bits is dependent on the data width of the Flash panel.
  3. The terms “SEC*[8:0]” and “Parity[9:1]” are used interchangeably.

Bit 15 – DEDIN Overall Parity from Flash

For Writes this value is always 0.

For Reads this value is the overall parity read from flash.

Note:
  1. See the Flash ECC Vector table for calculation vector bit order vs data bit order vs control bit order.
  2. “DED”, “Overall Parity”, and “Parity[0]” are used interchangeably.

Bits 8:0 – SECIN[8:0] Single Error Parity bits from Flash

For Writes this value is always0.

For Reads this value is the Single Error Parity bits read from Flash.

Note:
  1. See the Flash ECC Vector table for calculation vector bit order vs data bit order vs control bit order.
  2. The number of active bits is dependent on the data width of the Flash panel.
  3. The terms “SEC*[8:0]” and “Parity[9:1]” are used interchangeably.