| DSU | DCCx | 2, 3 | DMAC ID for DCC, x=0,1 |
| RTC | TIMESTAMP | 4 | RTC Timestamp trigger |
| SERCOM0 | RX | 5 | DMA RX trigger |
| TX | 6 | DMA TX trigger |
| SERCOM1 | RX | 7 | DMA RX trigger |
| TX | 8 | DMA TX trigger |
| SERCOM2 | RX | 9 | DMA RX trigger |
| TX | 10 | DMA TX trigger |
| SERCOM3 | RX | 11 | DMA RX trigger |
| TX | 12 | DMA TX trigger |
| TCC0 | OVF | 13 | DMA
overflow/underflow/retrigger |
| MCx | 14-19 | DMA Match/Compare triggers
x=0,1,...,5 |
| TCC1 | OVF | 20 | DMA
overflow/underflow/retrigger |
| MCx | 21-26 | DMA Match/Compare triggers
x=0,1,...,5 |
| TCC2 | OVF | 27 | DMA
overflow/underflow/retrigger |
| MCx | 28-33 | DMA Match/Compare triggers
x=0,1,...,5 |
| TCC3 | OVF | 34 | DMA
overflow/underflow/retrigger |
| MCx | 35-40 | DMA Match/Compare triggers
x=0,1 |
| SERCOM4 | RX | 41 | DMA RX Trigger |
| TX | 42 | DMA TX Trigger |
| SERCOM5 | RX | 43 | DMA RX Trigger |
| TX | 44 | DMA TX Trigger |
| SERCOM6 | RX | 45 | DMA RX Trigger |
| TX | 46 | DMA TX Trigger |
| SERCOM7 | RX | 47 | DMA RX Trigger |
| TX | 48 | DMA TX Trigger |
| TCC4 | OVF | 49 | DMA
overflow/underflow/retrigger |
| MCx | 50-51 | DMA Match/Compare triggers
x=0,1 |
| TCC5 | OVF | 52 | DMA
overflow/underflow/retrigger |
| MCx | 53-54 | DMA Match/Compare triggers
x=0,1 |
| TCC6 | OVF | 55 | DMA
overflow/underflow/retrigger |
| MCx | 56-57 | DMA Match/Compare triggers
x=0,1 |
| TCC7 | OVF | 58 | DMA
overflow/underflow/retrigger |
| MCx | 59-60 | DMA Match/Compare triggers
x=0,1 |
| ADC | PFFRDY | 61 | ADC DMA PFFRDYT TRIGGER |
| PTC | SEQ | 62 | PTC Ready Trigger |
| WCOMP | 63 | PTC Window |
| EOC | 64 | PTC End of Conversion |
| SPI_IXS0 | DREQ_RX | 65 | Indexes of DMA RX Triggers |
| SPI_IXS0 | DREQ_TX | 66 | Indexes of DMA TX Triggers |
| PCC | RX | 67 | PCC RX Trigger |
| CAN0 | DEBUG | 68 | DMA CAN Debug Req |
| CAN1 | DEBUG | 69 | DMA CAN Debug Req |