26.2 Features
The following are key features of the DMAC module:
- 8 DMA channels on module 0 and 4 DMA channels on module 1
- Linked-List gather and scatter programing model
- Advanced split transaction AHB bus interface with bursting
- Memory-to-Memory transfer capability
- Memory-to-Peripheral transfers capability
- Peripheral-to-Memory transfers capability
- Peripheral-to-Peripheral transfer capability
- Several different block transfer
modes affecting the bus transfer protocol and speed with the following
characteristics:
- Transfer sizes of up to 64 KB
- Byte Transfer mode without burst
- Half word Transfer mode without burst
- Auto Transfer mode, where the DMA adjusts Transfer modes to optimize transferred data
- Fixed or Incrementing address modes
- 32-bit Source and destination addresses
- 64 bit Data path Support
- Assignable channel priority level:
- User assignable channel priorities
- Fixed natural order priority arbitration
- Priority levels may be shared.
- QOS Support per priority group
- Priority increase on event system trigger
- Channel Start/Abort Triggers:
- Software start trigger
- Event system start trigger
- Conditional start trigger
- Event system abort trigger
- Peripheral DMA request trigger
- Enhanced pattern (data) match transfer termination
- Bus fault abort
- Multiple DMA channel status interrupts:
- Transfer complete
- Transfer started
- Transfer midpoint reached
- Transfer aborted
- Single Clock Cycle CRC/Checksum
Engine:
- Provides independent CRC functions to each channel simultaneously (in parallel when activated)
- Supports preprogrammed CRC-16 (IBM/ANSI), CRC-16 CCITT, CRC-32
- Provides two user programmable polynomial registers for 32-bit or 16-bit CRCs. These registers are shared amongst the channels.
- Event system output trigger per channel
- APB connectivity for the SFRs