51.6.3 SPI Control Register

Table 51-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: SPICTRL
Offset: 0x08
Reset: 0x00
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
      SMPSPISGNEXT  
Access R/WR/W 
Reset 00 
Bit 76543210 
  CSENMSTENDISSDODISSDI MODE32MODE16 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 10 – SMP SPI Data Input Sample Phase bit

Input data is always sampled at the middle of data output time regardless of the SMP setting in Client Mode.

ValueDescription
0Input data sampled at the middle of data output time in Host Mode
1Input data sampled at the end of data output time in Host Mode

Bit 9 – SPISGNEXT Sign Extend Read Data from the RXFIFO

ValueDescription
0Data from RX FIFO is not sign extended
1Data from RX FIFO is sign extended

Bit 6 – CSEN Host/Client Mode Select Enable bit

Note:
  • When FRMEN = 1, MSSEN is not used
  • Use is dependent on MSTEN bit
  • Can only be written when Enable =’0’
ValueDescription
0Host Mode: Client select SPI support disabled
1Host Mode: SPI Client Select support enabled with polarity determined by FRMPOL (SS pin automatically driven during transmission in Host Mode)
0Client Mode: SS pin used by the macro in Client mode; (SS pin used as client select input)
1Client Mode: SS pin not used by client mode

Bit 5 – MSTEN Host Mode Enable bit

Note: Can only be written when Enable =’0’.
ValueDescription
0Client Mode
1Host Mode

Bit 4 – DISSDO Disable SDO bit

Note: Can only be written when Enable =’0’.
ValueDescription
0SDO pin is controlled by the macro.
1SDO pin is not used by the macro. Pin controlled by PORT function.

Bit 3 – DISSDI Disable SDI bit

Note: Can only be written when Enable =’0’.
ValueDescription
0SDI pin is controlled by the macro.
1SDI pin is not used by the macro. Pin controlled by PORT function.

Bit 1 – MODE32 Serial Word Length bits for AUDEN=0

MODE32 - For AUDEN=0Communication
132-bit
016-bit
08-bit
Note:
  • Can only be written when Enable =’0’
  • Not used when AUDEN=1
  • Channel is not meaningful for DSP/PCM mode as LRC follows FRMSYPW

Bit 0 – MODE16 Serial Word Length bits for AUDEN=0

MODE16 - For AUDEN=0Communication
X32-bit
116-bit
08-bit
Note:
  • Can only be written when Enable =’0’
  • Not used when AUDEN=1
  • Channel is not meaningful for DSP/PCM mode as LRC follows FRMSYPW