51.6.9 SPI Interrupt Flag Register
Note: In TPD mode is recommended to not
enable the devices dedicated as clients interrupts. The SPITUREN, SPIROUEN, and
FRMERREN for the Clients should all be disabled and only enable the Host's
interrupts as needed.
Note: Interrupt flags must be cleared and then read back to confirm they are cleared
before exiting the ISR to avoid double interrupts.
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| K | Write to clear | S | Software settable bit | — | — |
| Name: | INTFLAG |
| Offset: | 0x20 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| SPIROV | SPITUR | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FRMERR | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SPITXBE | SPIRXBF | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bit 30 – SPIROV Receive Overflow Status bit
Note: Cleared only by software, Writing a zero to this bit has no effect, Writing a
one to this bit will CLEAR the bit.
| Value | Description |
|---|---|
| 0 | No overflow |
| 1 | A new byte/half-word/word has been completely received when the SPIxRXB was full |
Bit 27 – SPITUR Transmit Underrun Status bit
Writing a zero to this bit has no effect.
Writing a one to this bit will SET the Enable bit.
Not cleared with FIFO operation. Only Hardware cleared by the ON bit.
Note:
- SPITUR is only valid when FRMEN = 1.
- SPITUR is also cleared when ON = 0.
- When IGNTUR = 1, SPITUR provides dynamic status of the underrun condition but does not stop Rx/Tx operation and does not need to be cleared by software.
| Value | Description |
|---|---|
| 0 | Transmit buffer has No underrun condition |
| 1 | Transmit buffer has encountered an underrun condition |
Bit 15 – FRMERR SPI Frame Error status bit
Writing a zero to this bit has no effect.
Writing a one to this bit will SET the Enable bit.
Note: FRMERR is only valid when FRMEN =1.
| Value | Description |
|---|---|
| 0 | No Frame error detected |
| 1 | Frame error detected |
Bit 4 – SPITXBE SPI Transmit Buffer Empty Flag bit
SPITXBE reflects the full status of the multi-element FIFO.
| Value | Description |
|---|---|
| 0 | TXB not full |
| 1 | TXB is full |
Bit 0 – SPIRXBF RX Buffer Full Flag bit
SPIRXBF reflects the full status of the multi-element FIFO.
| Value | Description |
|---|---|
| 0 | RX Buffer not full |
| 1 | RX Buffer full |