42.7.4 Interrupt Enable Set
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| K | Write to clear | S | Software settable bit | — | — |
| Name: | INTENSET |
| Offset: | 0x09 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DATARDY | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – DATARDY Data Ready Interrupt (TRNG) Enable
Writing a '1' to this bit will set the Data Ready Interrupt (TRNG) Enable bit, which enables the corresponding interrupt request.
Writing a '0' to this bit has no effect. Reading this bit provides the following information.
| Value | Description |
|---|---|
| 0 | The TRNG interrupt is disabled. |
| 1 | The TRNG interrupt is enabled. |