42.7.2 Event Control
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| K | Write to clear | S | Software settable bit | — | — |
| Name: | EVCTRL |
| Offset: | 0x04 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection, Enable-Protected |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DATARDYEO | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – DATARDYEO TRNG Data Ready Event (TRNG_RDY) Output
This bit indicates whether the TRNG Data Ready event output is enabled and whether an output event will be generated when a new random value is ready.
| Value | Description |
|---|---|
| 0 | TRNG Data Ready event output is disabled and an event will not be generated. |
| 1 | TRNG Data Ready event output is enabled and an event will be generated. |