These bits select channel n to
connect to the event user m. The following table lists all of the Event Users
and the associated 'm' value to determine which USERm register to define the
desired Event Channel.
Note:
- A value x of this bit
field selects channel n = x-1.
- By default, a channel is
asynchronous. The Channel resynchronous path can be enabled if its index
is < 12 and resynchronous selection is written to CHANNEL.PATH bit
field.
Table 33-16. Event User Mapping| User Macro | User Multiplexor | USER INDEX | Description | Path Type
(1) |
|---|
| FREQM | START | 0 | Start Measurement | AR |
| RTC | TAMPER | 1 | RTC Tamper | A |
| PORT | EVx | 2-5 | PORT Event x=0..3 | AR |
| DMA0 | CHx-Start | 6-13 | Channel Start x=0..7 | AR |
| DMA0 | CHx-Aux | 14-21 | Channel Aux x=0..7 | AR |
| DMA1 | CHx-Start | 22-25 | Channel Start x=0..3 | AR |
| DMA1 | CHx-Aux | 26-29 | Channel Aux x=0..3 | AR |
| TCC0 | EVx | 30,31 | EV x=0..1 | AR |
| MCx | 32-37 | MC x=0..5 | AR |
| TCC1 | EVx | 38,39 | EV x=0..1 | AR |
| MCx | 40-45 | MC x=0..5 | AR |
| TCC2 | EVx | 46,47 | EV x=0..1 | AR |
| MCx | 48-53 | MC x=0..5 | AR |
| TCC3 | EVx | 54,55 | EV x=0..1 | AR |
| MCx | 56-61 | MC x=0..5 | AR |
| TCC4 | EVx | 62,63 | EV x=0..1 | AR |
| MCx | 64,65 | MC x=0..1 | AR |
| TCC5 | EVx | 66,67 | EV x=0..1 | AR |
| MCx | 68,69 | MC x=0..1 | AR |
| TCC6 | EVx | 70,71 | EV x=0..1 | AR |
| MCx | 72,73 | MC x=0..1 | AR |
| TCC7 | EVx | 74,75 | EV x=0..1 | AR |
| MCx | 76,77 | MC x=0..1 | AR |
| ADC | TRIGx | 78-88 | ADC TRIG x=0..10 | AR |
| AC | SOCx | 89,90 | AC SOC x=0..1 | AR |
| PTC | DSEQR | 111 | - | A |
| STCONV | 112 | - | A |
| CCL | LUTIN_x | 93-96 | LUTx Input, x=0…3 | ??? |
| PDEC | EVU_x | 97-99 | EVUx , x=0…2 | ??? |
Note:
- A = Asynchronous
path, R = Resynchronized path