33.8.8 Channel n Control
This register allows the user to configure channel n. To write to this register, do a single, 32-bit write of all the configuration data.
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| K | Write to clear | S | Software settable bit | — | — |
| Name: | CHANNELn |
| Offset: | 0x20 + n*0x08 [n=0..7] |
| Reset: | 0x00008000 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ONDEMAND | RUNSTDBY | EDGSEL[1:0] | PATH[1:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 1 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EVGEN[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 15 – ONDEMAND Generic Clock On Demand
| Value | Description |
|---|---|
| 0 | Generic clock for a channel is always on, if the channel is configured and generic clock source is enabled. |
| 1 | Generic clock is requested on demand while an event is handled |
Bit 14 – RUNSTDBY Run in Standby
This bit is used to define the behavior during standby sleep mode.
| Value | Description |
|---|---|
| 0 | The channel is disabled in standby sleep mode. |
| 1 | The channel is not stopped in standby sleep mode and depends on the CHANNEL.ONDEMAND bit. |
Bits 11:10 – EDGSEL[1:0] Edge Detection Selection
These bits set the type of edge detection to be used on the channel.
These bits must be written to zero when using the asynchronous path.
| Value | Name | Description |
|---|---|---|
| 0x0 | NO_EVT_OUTPUT | No event output when using the resynchronized path |
| 0x1 | RISING_EDGE | Event detection only on the rising edge of the signal from the event generator |
| 0x2 | FALLING_EDGE | Event detection only on the falling edge of the signal from the event generator |
| 0x3 | BOTH_EDGES | Event detection on rising and falling edges of the signal from the event generator |
Bits 9:8 – PATH[1:0] Path Selection
These bits are used to choose which path will be used by the selected channel.
| Value | Name | Description |
|---|---|---|
| 0x0 | ASYNCHRONOUS | Asynchronous path |
| 0x1 | RESYNCHRONIZED | Resynchronized path |
| 0x2 | - | Reserved |
| Other | - | Reserved |
Bits 7:0 – EVGEN[7:0] Event Generator Selection
These bits are used to choose the event generator to connect to the selected channel.
| Module Name | Name of Generator | Value | Description |
|---|---|---|---|
| SUPC | SUPC LVDET | 1 | Low Voltage Detection |
| OSCCTRL | XOSC FAIL | 2 | XOSC fail detection |
| OSC32KCTRL | XOSC32K_FAIL | 3 | XOSC32K fail detection |
| FREQM | DONE | 4 | Measurement Done |
| WINMON | 5 | Window Monitor Condition Met | |
| RTC | RTC-PERx | 6-13 | RTC period x=0..7 |
| PERD | 14 | RTC Daily Period | |
| RTC-CMPx | 15-18 | RTC comparison x=0..3 | |
| RTC-TAMPER | 19 | RTC tamper detection | |
| RTC-OVF | 20 | RTC overflow | |
| EIC | EXTINTx | 21-36 | EIC external interrupt x=0..15 |
| PAC | PAC_ACCERR | 37 | PAC Access Error |
| DMA0 | DMA0_CHx | 38-45 | DMA channel x=0…7 |
| DMA1 | DMA1_CHx | 46-49 | DMA channel x=0…3 |
| TCC0 | OVF | 50 | TCC0 Overflow |
| TRG | 51 | TCC0 Trigger Event | |
| CNT | 52 | TCC0 Counter | |
| MCx | 53-58 | TCC0 Match/Compare x=0..5 | |
| TCC1 | OVF | 59 | TCC1 Overflow |
| TRG | 60 | TCC1 Trigger Event | |
| CNT | 61 | TCC1 Counter | |
| MCx | 62-67 | TCC1 Match/Compare x=0..5 | |
| TCC2 | OVF | 68 | TCC2 Overflow |
| TRG | 69 | TCC2 Trigger Event | |
| CNT | 70 | TCC2 Counter | |
| MCx | 71-76 | TCC2 Match/Compare x=0..5 | |
| TCC3 | OVF | 77 | TCC3 Overflow |
| TRG | 78 | TCC3 Trigger Event | |
| CNT | 79 | TCC3 Counter | |
| MCx | 80-85 | TCC3 Match/Compare x=0..5 | |
| TCC4 | OVF | 86 | TCC4 Overflow |
| TRG | 87 | TCC4 Trigger Event | |
| CNT | 88 | TCC4 Counter | |
| MCx | 89,90 | TCC4 Match/Compare x=0..1 | |
| TCC5 | OVF | 91 | TCC5 Overflow |
| TRG | 92 | TCC5 Trigger Event | |
| CNT | 93 | TCC5 Counter | |
| MCx | 94,95 | TCC5 Match/Compare x=0..1 | |
| TCC6 | OVF | 96 | TCC6 Overflow |
| TRG | 97 | TCC6 Trigger Event | |
| CNT | 98 | TCC6 Counter | |
| MCx | 99,100 | TCC6 Match/Compare x=0..1 | |
| TCC7 | OVF | 101 | TCC7 Overflow |
| TRG | 102 | TCC7 Trigger Event | |
| CNT | 103 | TCC7 Counter | |
| MCx | 104,105 | TCC7 Match/Compare x=0..1 | |
| ADC | ADC RESRDY | 106 | ADC Ready |
| ADC CMP | 107 | ADC Compare Event | |
| AC | AC COMPx | 108,109 | AC Comparator x=0..1 |
| AC WIN | 110 | AC0 Window | |
| PTC | EOC | 111 | PTC end of Conversion |
| WCOMP | 112 | PTC Window Compare | |
| SPI_IXS | GEN | 113 | Frame Pulse (??) |
| CCL | LUTOUT_x | 114-117 | LUTx Output, x=0…3 |
| PDEC | DIR | 118 | Direction Output |
| ERR | 119 | Error Output | |
| MCX_0 | 121 | Match Channel 0 | |
| MCX_1 | 122 | Match Channel 1 | |
| VLC | 123 | Velocity Output | |
| ETH | TSU_CMP | 124 | Time Stamp Unit (TSU) Compare |
| TRNG | READY | 125 | TRNG ready |