31.2.23.16 CFM Page Write Protect Register
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| K | Write to clear | S | Software settable bit | — | — |
| Name: | CWP |
| Offset: | 0x0078 |
| Reset: | 0x00000505 |
| Property: | PAC Write Protection, KEY.KEY[7:0] = CFGKEY to unlock when unprotected |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| BC2WPLOCK | UC2WPLOCK | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| BC1WPLOCK | UC1WPLOCK | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| BC2WP | UC2WP | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 1 | 1 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BC1WP | UC1WP | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 1 | 1 |
Bit 26 – BC2WPLOCK Boot Configuration Page 2 Write Protect Lock Bit
Writing a 0 to a bit has no effect.
Writing a 1 to a bit will enable the corresponding lock.
Note:
- This field can be set at the same time as writing to BC2WP.
- This field can only be modified when BC2WPLOCK=0, STATUS.BUSY=0 and KEY.KEY=<CFGKEY Value>.
| Value | Description |
|---|---|
| 1 | BC2WP & BC2WPLOCK fields are Locked and cannot be modified |
| 0 | BC2WP & BC2WPLOCK fields are NOT Locked and can be modified |
Bit 24 – UC2WPLOCK User Configuration Page 2 Write Protect Lock Bit
Writing a 0 to a bit has no effect.
Writing a 1 to a bit will enable the corresponding lock.
Note:
- This field can be set at the same time as writing to UC2WP.
- This field can only be modified when UC2WPLOCK=0, STATUS.BUSY=0 and KEY.KEY=<CFGKEY Value>.
| Value | Description |
|---|---|
| 1 | UC2WP & UC2WPLOCK fields are Locked and cannot be modified |
| 0 | UC2WP & UC2WPLOCK fields are NOT Locked and can be modified |
Bit 18 – BC1WPLOCK Boot Configuration Page 1 Write Protect Lock Bit
Writing a 0 to a bit has no effect.
Writing a 1 to a bit will enable the corresponding lock.
Note:
- This field can be set at the same time as writing to BC1WP.
- This field can only be modified when BC1WPLOCK=0, STATUS.BUSY=0 and KEY.KEY=<CFGKEY Value>.
| Value | Description |
|---|---|
| 1 | BC1WP & BC1WPLOCK fields are Locked and cannot be modified |
| 0 | BC1WP & BC1WPLOCK fields are NOT Locked and can be modified |
Bit 16 – UC1WPLOCK User Configuration Page 1 Write Protect Lock Bit
Writing a 0 to a bit has no effect.
Writing a 1 to a bit will enable the corresponding lock.
Note:
- This field can be set at the same time as writing to UC1WP.
- This field can only be modified when UC1WPLOCK=0, STATUS.BUSY=0 and KEY.KEY=<CFGKEY Value>.
| Value | Description |
|---|---|
| 1 | UC1WP & UC1WPLOCK fields are Locked and cannot be modified |
| 0 | UC1WP & UC1WPLOCK fields are NOT Locked and can be modified |
Bit 10 – BC2WP Boot Configuration Page 2 Write Protect Bit
Note:
- This field can only be modified when BC2WPLOCK=0, STATUS.BUSY=0 and KEY.KEY=<CFGKEY Value>.
| Value | Description |
|---|---|
| 1 | Erase and Write Protection for Boot Configuration Page 2 is Enabled |
| 0 | Erase and Write Protection for Boot Configuration Page 2 is Disabled |
Bit 8 – UC2WP User Configuration Page 2 Write Protect Bit
Note:
- This field can only be modified when UC2WPLOCK=0, STATUS.BUSY=0 and KEY.KEY=<CFGKEY Value>.
| Value | Description |
|---|---|
| 1 | Erase and Write Protection for User Configuration Page 2 is Enabled |
| 0 | Erase and Write Protection for User Configuration Page 2 is Disabled |
Bit 2 – BC1WP Boot Configuration Page 1 Write Protect Bit
Note:
- This field can only be modified when BC1WPLOCK=0, STATUS.BUSY=0 and KEY.KEY=<CFGKEY Value>.
| Value | Description |
|---|---|
| 1 | Erase and Write Protection for Boot Configuration Page 1 is Enabled |
| 0 | Erase and Write Protection for Boot Configuration Page 1 is Disabled |
Bit 0 – UC1WP User Configuration Page 1 Write Protect Bit
Note:
- This field can only be modified when UC1WPLOCK=0, STATUS.BUSY=0 and KEY.KEY=<CFGKEY Value>.
| Value | Description |
|---|---|
| 1 | Erase and Write Protection for User Configuration Page 1 is Enabled |
| 0 | Erase and Write Protection for User Configuration Page 1 is Disabled |