31.2.23.8 Flash Address Register
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| K | Write to clear | S | Software settable bit | — | — |
| Name: | ADDR |
| Offset: | 0x0020 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| ADDR[31:24] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| ADDR[23:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ADDR[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADDR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 31:0 – ADDR[31:0] Flash Address used by CTRLA.NVMOP
This is a system byte address that the FCW aligns (by dropping lower ordered bits) to the minimum resolution of the NVMOP.
Bulk/Chip/PFM Erase:
Address is ignored
Page Erase:
Address identifies the page to erase
Row Write:
Address identifies the row to write
Single Write: (64-bits)
Address identifies the DWord to write. ADDR[2:0] are ignored
Quad Write: (256-bits)
Address identifies the Quad DWord to write. ADDR[4:0] are ignored
Note:
- This field can only be modified when STATUS.BUSY=0.
- For 32-bit aligned memory the bottom two bits, ADDR[1:0], are ignored.
For 64-bit (double word) writes the bottom four bits, ADDR[3:0], are ignored.