Jump to main content
25.7.10 Counter Value in COUNT32 mode
(CTRLA.MODE=0)
Table 25-13. Register Bit Attribute
Legend Symbol Description Symbol Description Symbol Description R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented W Writable bit HS Set by Hardware X Bit is unknown at Reset K Write to clear S Software settable bit — —
Name: COUNT Offset: 0x18 Reset: 0x00000000 Property: PAC Write-Protection,
Write-Synchronized, Read-Synchronized
Bit 31 30 29 28 27 26 25 24 COUNT[31:24] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bit 23 22 21 20 19 18 17 16 COUNT[23:16] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bit 15 14 13 12 11 10 9 8 COUNT[15:8] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bit 7 6 5 4 3 2 1 0 COUNT[7:0] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bits 31:0 – COUNT[31:0] Counter
Value These bits define
the value of the 32-bit RTC counter in mode 0.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.