19.7.12 DFLL48M Multiplier
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| K | Write to clear | S | Software settable bit | — | — |
| Name: | DFLLMUL |
| Offset: | 0x3C |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection, Write-Synchronized |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| STEP[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| MUL[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MUL[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 22:16 – STEP[6:0] Tune Maximum Step
This bit group indicates the maximum step size allowed during tune adjustment in closed-loop mode. When adjusting to a new frequency, the expected output frequency overshoot depends on this step size.
Example 1:
If STEP[6:0] = 64, dichotomic search will be:
- step1 = +/-64
- step2 = +/-32
- step3 = +/-16
- step4 = +/-8
- step5 = +/-4
- step6 = +/-2
- step7 = +/-1
Example 2:
If STEP[6:0] = 15, dichotomic search will be:
- step1 = +/-15
- step2 = +/-7
- step3 = +/-3
- step4 = +/-1
Bits 15:0 – MUL[15:0] DFLL Multiply Factor
This field determines the ratio of the CLK_DFLL output frequency to the CLK_DFLL_REF input frequency. Writing to the MUL bits will cause the lock to be lost and the DFLLTUNE.TUNE register value to be reset to its midpoint, 0b000_0000.
Example: CLK_DFLL_REF = XTAL, 32.768 kHz, 100 ppm, DFLLMUL.MUL[15:0] = 1464 = 0x5B8, then DFLL48 = 47.97 MHz.