19.7.6 External Multipurpose Crystal Oscillator Control A
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| K | Write to clear | S | Software settable bit | — | — |
| Name: | XOSCCTRLA |
| Offset: | 0x14 |
| Reset: | 0x00000D00 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| WRTLOCK | USBHSDIV[1:0] | ||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CFDPRESC[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| STARTUP[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ONDEMAND | SWBEN | CFDEN | XTALEN | AGC | ENABLE | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 31 – WRTLOCK Write Lock for CTRLA register
| Value | Description |
|---|---|
| 0 | The XOSCCTRLA register can be modified by a system write. |
| 1 | The XOSCCTRLA (except XOSCCTRLA.SWBEN) register is write protected. |
Bits 25:24 – USBHSDIV[1:0] USBHS Reference Clock Division
These bits select the XOSC division factor for the USBHS PLL reference clock. These bits are XOSCCTRLA.ENABLE protected and cannot be updated if XOSCCTRLA.ENABLE=1.
| Value | Name | Description |
|---|---|---|
| 0x0 | DIS | USBHSPLL reference XOSC clock is disabled |
| 0x1 | DIV1 | USBHSPLL reference XOSC clock is divided by 1 |
| 0x2 | DIV2 | USBHSPLL reference XOSC clock is divided by 2 |
| 0x3 | DIV4 | USBHSPLL reference XOSC clock is divided by 4 |
Bits 19:16 – CFDPRESC[3:0] Clock Failure Detector Prescaler
These bits select the DFLL48oscillator post scaler for the clock fail detector. The CFD safe clock frequency is the DFLL48 frequency divided by 2^CFDPRESC. These bits are XOSCCTRLA.ENABLE protected and cannot be updated if XOSCCTRLA.ENABLE=1
| CFDPRESC[3:0] | Name | Frequency |
|---|---|---|
| 0x0 | DIV1 | 48 MHz |
| 0x1 | DIV2 | 24 MHz |
| 0x2 | DIV4 | 12 MHz |
| 0x3 | DIV8 | 6 MHz |
| 0x4 | DIV16 | 3 MHz |
| 0x5 | DIV32 | 1.5 MHz |
| 0x6 | DIV64 | 0.75 MHz |
| 0x7 | DIV128 | 0.3125 MHz |
Bits 11:8 – STARTUP[3:0] Start-Up Time for External Multipurpose Crystal Oscillator
These bits select start-up time for the oscillator XOSC according to the table below before a clock fail is acknowledged. The OSCULP32K oscillator is used to clock the start-up counter. These bits are XOSCCTRLA.ENABLE protected and cannot be updated if XOSCCTRLA.ENABLE = 1.
| STARTUP[3:0] | Number of OSCULP32KClock Cycles | Approximate Equivalent Time |
|---|---|---|
| 0x0 | 1 | 31µs |
| 0x1 | 2 | 61μs |
| 0x2 | 4 | 122μs |
| 0x3 | 8 | 244μs |
| 0x4 | 16 | 488μs |
| 0x5 | 32 | 977μs |
| 0x6 | 64 | 1953μs |
| 0x7 | 128 | 3906μs |
| 0x8 | 256 | 7813μs |
| 0x9 | 512 | 15625μs |
| 0xA | 1024 | 31250μs |
| 0xB | 2048 | 62500μs |
| 0xC | 4096 | 125000μs |
| 0xD (Default) | 8192 | 250000μs |
| 0xE | 16384 | 500000μs |
| 0xF | 32768 | 1000000μs |
- It is critical when using AGC to allow ample startup time to avoid spurious CFD events.
- When using AGC BW = 0x0, the minimum startup time is 6.25 ms.
Bit 7 – ONDEMAND On Demand Control
The ONDEMAND operation mode allows the XOSC to be enabled or disabled depending on peripheral clock requests.
If ONDEMAND is set, the XOSC will only be running when requested by a peripheral and enabled (XOSCTRLA.ENABLE = 1). If there is no peripheral requesting the XOSC’s clock source, the XOSC will be in a disabled state. If ONDEMAND is disabled, the XOSC will always be running when enabled (XOSCTRLA.ENABLE = 1). In Standby Sleep mode, the ONDEMAND operation is still active. This bit is XOSCCTRLA.ENABLE protected and cannot be updated if XOSCCTRLA.ENABLE = 1.
| Value | Description |
|---|---|
| 0 | The XOSC is always on. |
| 1 | The XOSC is running when a peripheral is requesting the XOSC to be used as a clock source. |
Bit 5 – SWBEN XOSC Clock Switch Back Enable
This bit controls the XOSC output clock switch back to the external clock or crystal oscillator in case of clock recovery.
| Value | Description |
|---|---|
| 0 | The clock switch back is disabled. |
| 1 | The clock switch back is enabled. This bit is reset once the XOSC output clock is switched back to the external clock or crystal oscillator. |
Bit 4 – CFDEN Clock Failure Detector Enable
This bit controls the XOSC clock failure detector and is enable protected
| Value | Description |
|---|---|
| 0 | Clock Failure Detector is disabled. |
| 1 | Clock Failure Detector is enabled. |
Bit 3 – XTALEN Crystal Oscillator Enable
This bit controls the connections between the I/O pads and the external clock or crystal oscillator XOSC.
- If XOSCCTRLA.XTALEN = 0 then XOSCCTRLA.AGC = 1 is not permitted.
- This bit is XOSCCTRLA.ENABLE protected and cannot be updated if XOSCCTRLA.ENABLE = 1.
- If XOSCCTRLA.XTALEN = 0 then XOSCCTRLB.GMAN (User Manual Gain control) bits are ignored.
| Value | Description |
|---|---|
| 0 | External clock oscillator connected on XIN. XOUT can be used as general-purpose I/O. |
| 1 | Crystal connected to XIN and XOUT. |
Bit 2 – AGC Auto Gain Control Loop Enable
- If XOSCCTRLA.XTALEN = 0 then XOSCCTRLA.AGC = 1 is not permitted.
- This bit is XOSCCTRLA.ENABLE protected and cannot be updated if XOSCCTRLA.ENABLE = 1.
- If AGC is enabled, XOSCCTRLB.GMAN (User Manual Gain control) bits are ignored.
- When the XOSCCTRLA.AGC = 1, the Primary Oscillator will automatically do a linear search to find the lowest power/gain setting to guarantee stable oscillation with the user’s crystal.
| Value | Description |
|---|---|
| 0 | The oscillator auto gain control loop is disabled. |
| 1 | The oscillator auto gain control loop is enabled. |
Bit 1 – ENABLE Oscillator Enable
| Value | Description |
|---|---|
| 0 | The oscillator XOSC is disabled. |
| 1 | The oscillator XOSC is enabled. |