34.12.16 Interrupt Enable Set
Important: This register is only present on devices with security attribution.
This register allows the user to enable an interrupt without doing a
read-modify-write operation. Changes in this register will also be reflected in the
Interrupt Enable Clear register (INTENCLR).| Name: | INTENSET |
| Offset: | 0x64 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Access | |||||||||
| Reset |