17.12.3.2 Interpreting the Results

The user should monitor the STATUSA register. When the operation is completed, STATUSA.DONE is set. Then the Bus Error bit of the Status A register (STATUSA.BERR) must be read to ensure that no bus error occurred.