39.6.6.3 Tx FIFO
Tx FIFO operation is configured by programming TXBC.TFQM bit (TXBC <30>) to ‘0’. Messages stored in the Tx FIFO are transmitted starting with the message referenced by the Get Index TXFQS.TFGI bit TXFQS (<12:8>). After each transmission the Get Index is incremented cyclically until the Tx FIFO is empty. The Tx FIFO enables transmission of messages with the same Message ID from different Tx Buffers in the order these messages have been written to the Tx FIFO. The CAN calculates the Tx FIFO Free Level TXFQS.TFFL bits (TXFQS <5:0>) as difference between Get and Put Index. It indicates the number of available (free) Tx FIFO elements.
New transmit messages have to be written to the Tx FIFO starting with the Tx Buffer referenced by the Put Index TXFQS.TFQPI bits TXFQS (<20:16>). An Add Request increments the Put Index to the next free Tx FIFO element. When the Put Index reaches the Get Index, Tx FIFO Full (TXFQS.TFQF bit ( TXFQS <21>) = ‘1’) is signaled. In this case no further messages should be written to the Tx FIFO until the next message has been transmitted and the Get Index has been incremented.
When a single message is added to the Tx FIFO, the transmission is requested by writing a ‘1’ to the TXBAR bit related to the Tx Buffer referenced by the Tx FIFO’s Put Index.
When multiple (n) messages are added to the Tx FIFO, they are written to n consecutive Tx Buffers starting with the Put Index. The transmissions are then requested via TXBAR. The Put Index is then cyclically incremented by n. The number of requested Tx buffers should not exceed the number of free Tx Buffers as indicated by the Tx FIFO Free Level.
When a transmission request for the Tx Buffer referenced by the Get Index is canceled, the Get Index is incremented to the next Tx Buffer with pending transmission request and the Tx FIFO Free Level is recalculated. When transmission cancellation is applied to any other Tx Buffer, the Get Index and the FIFO Free Level remain unchanged.
- Element Size to the Tx Buffer Start Address TXBC.TBSA bits ( TXBC <15:0>)